Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Staircase light timer


DRA
Order No. 0821 00
EAN 4010337821007
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • The staircase light timer is used together with System 2000 impulse inserts to automatically switch lighting in staircases.
  • The impulse insert is combined with an automatic control switch or presence detector (PIR top units) for this purpose.
  • Up to 16 impulse inserts can be connected to one staircase light timer.
  • The number is reduced if auxiliary units are added (e.g. illuminated buttons).
  • If the staircase light timer receives a switch-on signal, it switches the light on and then off again when the delay time has elapsed.
  • Following switch-off, the impulse inserts with PIR top units are locked for approx. 3 seconds. Motion isn't evaluated again until this period has elapsed.
  • It is possible to emit a warning prior to switch-off. The lighting is switched off three times at intervals of approx. 10 seconds for approx. 100 ms.
  • Can be switched over using a rotary switch to Permanent-On, Permanent-Off, Automatic mode without advance warning, Automatic mode with advance warning.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Current load of control input A1:
40 mA

Switching voltage:
AC 250 V

Ohmic switching current:
16 A

Switch-on current 20 ms:
max. 165 A

Minimum switching current AC:
100 mA

Connected load
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Wound transformer:
1000 VA
Gira Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1200 VA
Fluorescent lamps, duo-circuit:
2300 VA (140 µF)
Fluorescent lamps, parallel-compensated:
920 VA
HV LED, typ.:
400 W
Electronic ballasts:
type dependent

Switch-on time:
10 sec. to 15 min.

Connections:
max. 4 mm²

Ambient temperature:
+5 °C to +45 °C

Dimensions

Modular widths (MW): 1

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Impulse insert, Automatic staircase lighting mechanism
Operating instructions

User manual.

Load
Order No.
0821 00
5410 00
File format
PDF
File size
507 Kb

Pulse trigger insert / Staircase lighting timer Automatic
Operating instructions

Operating manual, System 2000.

Load
Order No.
0336 00
0821 00
File format
PDF
File size
387 Kb

Parts list

0 items
To the parts list