Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 relay insert


Order No. 0853 00
EAN 4010337853008
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.
Successor item: System 3000 relay switching insert 5403 00

Necessary accessories

Optional accessories

Features

  • Relay insert for switching electrical devices in 3-wire connection technology (N conductor required).
  • Light bulbs, HV halogen lamps, LV halogen lamps with conventional transformers, LV halogen lamps with Gira Tronic transformers, fluorescent lamps, LED lamps.
  • Auxiliary operation is possible.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connection:
N conductor required

Connected load
Light bulbs:
2300 W
HV halogen lamps:
2300 W
wound transformer with
at least 85 % rated load:
1000 VA
Gira Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1200 VA
Fluorescent lamps, duo-circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
920 VA
HV LED, typ.:
400 W

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:

Cable length of auxiliary unit:
max. 100 m

Installation depth:
22 mm

Ambient temperature:
-20 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Relay insert
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0853 00
File format
PDF
File size
93 Kb

Parts list

0 items
To the parts list