Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Gira System 3000 DALI power control unit, flush-mounted insert


Order No. 5406 00
EAN 4010337048275
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional accessories

Features

  • For switching on/off and adjusting brightness for lights with a DALI interface
  • Adjustment of colour temperature for lights with DALI Device Type 8 for Tunable White according to IEC 62386-209.
  • Connecting auxiliary units is possible.
  • DALI power supply for 18 DALI devices.
  • Parallel connection of up to 4 DALI Power control units to supply up to 72 DALI devices.
  • Save the minimum brightness, the coolest and warmest colour temperature.
  • Switch on with the last brightness/colour temperature set, or a saved brightness/colour temperature.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Power consumption:
max. 2.8 W

DALI rated voltage:
DC 16 V (typ.)

Output current:
max. 36 mA

Number of DALI devices:
max. 18

Number of DALI Power control units that can be connected in parallel:
max. 4

Colour temperature adjustment:
2000 to 10000 K

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:
max. 10

Installation depth:
30 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Flush-mounted DALI Power control unit insert
Operating instructions

User manual.

Load
Order No.
5406 00
File format
PDF
File size
449 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order No.
File format
PDF
File size
4.415 Kb

Parts list

0 items
To the parts list