Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Fused spur connection box, British Standard (BS 1363-4) 13 A 250 V~ not switched
System 55


cream white glossy
Order no. 2811 01
EAN 4010337035824
Packing unit 1/5
PS 29

pure white glossy
Order no. 2811 03
EAN 4010337035831
Packing unit 1/5
PS 29

anthracite
Order no. 2811 28
EAN 4010337035848
Packing unit 1/5
PS 29

colour aluminium
Order no. 2811 26
EAN 4010337035855
Packing unit 1/5
PS 29

black matt
Order no. 2811 005
EAN 4010337053354
Packing unit 1/5
PS 29

grey matt
Order no. 2811 015
EAN 4010337087083
Packing unit 1/5
PS 29

stainless steel (lacquered)
Order no. 2811 600
EAN 4010337035879
Packing unit 1/5
PS 29

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • With screw terminals.
  • For screw mounting only.

Technical data

Installation depth:
29 mm

Connections
maximum:
2 x 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list