Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

British Standard switch (BS EN 60669-1) 45 A 250 V~
Gira E22, circuit breaker 2-pole


Aluminium
Order No. 2821 203
EAN 4010337035923
Packing unit 10
PS 29

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 2838 ..

Necessary accessories

For Gira E22: Cover frames British Standard for support ring 80 x 80 mm

Technical data

Installation depth:
16 mm

Connections
maximum:
2 x 6 mm² or
1 x 10 mm²

Notes

  • Individual device. Cannot be combined.
  • A square BS installation box is required for the installation.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list