Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Gira G1
Gira G1 230 V


black glass
Order no. 2067 05
EAN 4010337014294
Packing unit 1
PS 36

white glass
Order no. 2067 12
EAN 4010337014324
Packing unit 1
PS 36

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
The Gira G1 is a multi-functional room operating device for visualising and operating a variety of building functions. For use in the KNX system and Gira door communication system, or as client. The respective range of functions depends on the firmware used.

For details on the exact scope of functions, please refer to the Gira online catalogue and the device’s technical documentation.

Features

  • Operation is via a gesture-capable multi-touch display.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.

Potential applications and combinations

  • As a multi-functional room operating device, the Gira G1 offers the following functions and function combinations:
  • KNX room operating device
  • Video home station
  • Client for following systems/servers - HomeServer – eNet – X1
  • Integration of Internet services

Properties as a KNX room operating device

  • Intuitive user interface that can be adapted by the end user.
  • System settings are protected via a PIN code.
  • Switching and dimming (relative and absolute), dimming (incl. Dimming RGB, RGBW, and Tunable White), blind and roller shutter control, value transmitter, and scene auxiliary unit.
  • Status display, display of date and time, display of indoor and outdoor temperature.
  • Up to 150 functions (six function folders or rooms with up to 25 functions each).
  • More than 320 function icons.
  • Up to 125 seven-day timer with 10 switching times each.
  • Access to IP cameras.
  • Audio control.
  • PIN code for system settings.
  • Room temperature controller in combination with the temperature sensor module (available as an optional extra), or KNX devices for room temperature measurement, e.g. touch sensor 3 Komfort.
  • Up to 150 room temperature controller auxiliary units in combination with KNX 3 Plus pushbutton sensor or KNX CO2 sensor for room temperature measurement and control.
  • Operating modes: Comfort, standby, night, and frost or heat protection with their own temperature setpoint values (for heating and/or cooling).
  • Operating modes can be adapted individually.
  • Comfort extension using the presence button.
  • Frost or heat protection changeover using window status.
  • Display of room temperature controller information.
  • Control parameters for PI controllers and 2-point controllers can be set.
  • A heating clock as seven-day timer with 28 switching times.
  • Room temperature controller auxiliary unit for sauna operation.
  • Room temperature controller auxiliary unit for controlling air conditioning systems (fan coil) in conjunction with a KNX gateway for air conditioning systems.
  • Adjustment of the setpoint temperature, air flow (direction, intensity) and operating mode.
  • KNX IP Secure for secure and tamper-proof communication in KNX.

Properties as video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Control of the door opener.
  • Switching the ringtone on and off.
  • Ring tone can be selected from a choice of 10 melodies.
  • Call acceptance.
  • Adjustment of ring tone and voice volume.
  • Internal calls.
  • Floor call can be triggered via the KNX touch sensor.

Properties as a home station with SIP client

  • Client function for SIP systems by other manufacturers, e. g. by Comelit, TCS, and SCHÜCO
  • Direct SIP calls or via registrar possible
  • 64 internal calls possible, e. g. to the concierge
  • Early media support for video image

Integration of Internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).

The Gira G1 can also be used as a client for the following systems/servers:
HomeServer Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira HomeServer. Upon activation, the Gira G1 displays the interface design of the Gira HomeServer. Almost all of the Gira HomeServer’s standard functions are supported, including the video home station and online weather service functions.

eNet Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with an eNet server. Upon activation, the Gira G1 displays the interface design of the eNet SMART HOME system. All of the eNet SMART HOME system’s functions are supported, including the video home station and online weather service functions.

X1 Client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira X1. Upon activation, the Gira G1 displays the interface design of the Gira X1. Up to 250 X1 functions can be supported.
  • In addition to the building control system’s X1 functions, the following functions are available in the Gira G1 as Gira X1 client:
    Direct function
    Gira door communication
    Online weather service
    Gira Alarm Connect security system with the functions
    • Activate
    • Deactivate
    • Acknowledge message
    • Display alarms
    • Cancel alarms
  • Operation is via a gesture-capable multi-touch display.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.

Potential applications and combinations in conjunction with the Gira Alarm Connect security system.

  • Display and operating device for the Connect alarm control unit.
  • Video home station (with DCS-IP gateway).
  • Weather forecast.
  • Gira X1 Client.

Technical data

Power consumption
Maximum:
7 W
Typical:
4 W
Minimum:
2 W

Power supply
PoE performance class 0:
DC 48 V PoE

LAN standard:
IEEE 802.3af

Connection cable
Ethernet specifications:
Cat.5e, Cat.6, Cat.6a, Cat.7

Display
Type:
TFT
Size:
15.3 cm (6″)
Number of colours:
16.7 M
Resolution:
480 x 800 px (WVGA), 155 ppi
Brightness:
350 cd/m²
Contrast ratio:
1:500
Viewing angle:
> 80° all around

Proximity sensor
Range:
max. 50 cm
Detection range:
30° horizontal, 30° vertical

KNX medium:
KNXnet/IP

KNX standards
DPTs value transmitter:
5.010, 6.010, 5.001, 5.004, 7.001, 8.001, 9.xxx, 12.001, 13.001, 14.xxx

Protection type:
IP21

Installation depth:
32 mm

Ambient temperature:
0 °C to +45 °C

Notes

  • Suitable for indoor use only.
  • Recommended mounting height: 150 cm above floor.
  • Installation is performed on a deep device box (an electronics box is recommended for a LAN connection).
  • Communication with the KNX installation is exclusively via the KNXnet/IP standard.
  • A KNX IP router must be used to connect the Gira G1 PoE to the KNX installation. Several Gira G1 units can be operated on one KNX IP router.
  • In order to ensure reliable communication via WLAN, a Gira KNX IP router (firmware version 3 and later) is required to connect the Gira G1 230 V or G1 24 V to the KNX installation. For this purpose the Gira KNX IP router (firmware version 3 and later) is specially equipped with the additional function "Reliable data communication". Several Gira G1 units can be operated on one Gira KNX IP router (firmware version 3 and later).
  • Hardware from index status I08 prepared for KNX Secure (additional firmware update required).
  • Commissioning in the KNX system from ETS 5.5 or higher.
  • Can be used as a home station in connection with the DCS-IP gateway.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.
  • Using the timers requires either an internet connection to a NTP time server or a KNX clock (e.g. Gira weather station Plus 2074 00).
  • The use of an electronics box is recommended to install the flush-mounted connection module PoE.
  • A commercially available PoE-enabled switch or router or a PoE injector is required.
  • Only for installation in interior rooms.
  • Recommended mounting height: 150 cm above floor.
  • Installation is performed on a deep device box (an electronics box is recommended for a LAN connection).
  • Can be used as a home station in combination with the DCS IP gateway 2620 ...
  • Can be used as a Gira X1 Client in conjunction with Gira X1 2096 00.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.

Dimensions in mm

Gira G1 (incl. flush-mounted power supply unit): 97 168 47
Gira G1 (without flush-mounted power supply unit): 97 168 15
Mounting height: - 1500 -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Factory reset on Gira G1 via SD card
Software

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65).
Please follow the instructions in the PDF file.

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
46 Kb

Gira G1
Certificates

License agreement

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
92 Kb

Gira G1
Installation instructions

Installation instructions

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
258 Kb

Gira G1
Product database

from ETS 5.5.4 (from Firmware 2.0.442)

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
23.262 Kb

Gira G1
Technical Documentation

Technical documentation (firmware version 3.2.148 or higher)

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
7.682 Kb

Gira G1
Operating instructions

Operating instructions (firmware version 3.2.148 or higher)

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
4.629 Kb

Gira G1 firmware update
Software

Universal firmware that contains all supported operating modes.
To perform the update the Gira Project Assistant V 4.2 is required. Please follow the instructions in the enclosed documentation.

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
318.854 Kb

Gira G1 temperature sensor module
Operating instructions

Operating instructions

Load
Order no.
2091 00
File format
PDF
File size
1.238 Kb

Factory reset on Gira G1 via SD card
Software

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65).
Please follow the instructions in the PDF file.

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
46 Kb

Gira G1
Certificates

License agreement

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
92 Kb

Gira G1
Installation instructions

Installation instructions

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
258 Kb

Gira G1
Product database

from ETS 5.5.4 (from Firmware 2.0.442)

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
23.262 Kb

Gira G1
Technical Documentation

Technical documentation (firmware version 3.2.148 or higher)

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
7.682 Kb

Gira G1
Operating instructions

Operating instructions (firmware version 3.2.148 or higher)

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
4.629 Kb

Gira G1 firmware update
Software

Universal firmware that contains all supported operating modes.
To perform the update the Gira Project Assistant V 4.2 is required. Please follow the instructions in the enclosed documentation.

Load
Order no.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
318.854 Kb

Gira G1 temperature sensor module
Operating instructions

Operating instructions

Load
Order no.
2091 00
File format
PDF
File size
1.238 Kb

Parts list

0 items
To the parts list