Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Gira Control 9 Client 2


Order No. 2097 00
EAN 4010337029267
Packing unit 1
PS 05

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces Gira Control 9, 2078 00.

Necessary accessories

One of the following articles:
 

Optional accessories

The Gira Control 9 Client 2 is a display and operating unit for connection to the Gira HomeServer or Gira FacilityServer. The power-saving device is PC-based and has a TFT touch screen with LED backlighting and 22.86 cm (9") screen size (resolution of 1024 x 600 px).

Features

  • Visualisation and operation of building system technology functions in conjunction with the Gira HomeServer and/or the Gira FacilityServer or the eNet Server.
  • Suitable for door communication systems as a home station (via DCS-IP gateway).
  • Display of e-mails.
  • Playback of acoustic signals.

Device features

  • PC with touch screen.
  • Integrated power supply unit.
  • Integrated speaker.
  • Integrated microphone.

Technical data

Rated voltage:
AC 110 to 230 V

Power consumption
Operation:
max. 20 W
Display off:
max. 8 W
Standby:
max. 1 W

System information
Processor:
INTEL® Atom™ E3825 Dual Core 1.33 GHz
Mass storage:
16 GB
RAM:
2 GB
L2 cache:
1 MB
Operating system:
Microsoft® Windows® Embedded POSReady 7 x86 (32-bit)

Connections
USB 1.1/2.0 Type A:
2 x rear, 1 x front
Card slot:
1 x SDHC, to 32 GB
Network:
1 x RJ45, 10/100 Mbit
Audio:
1 x Line In, 1 x Line Out (stereo)

Display
Resolution:
WVGA, 1024 x 600 px
Number of colours:
16.7 M

Ambient temperature
Operation:
0 °C to +40 °C
Storage:
-10 °C to +70 °C

Relative humidity
at +40 °C:
10 to 85 % r. H., no condensation

Notes

  • Can be used as a home station with the DCS-IP gateway.
  • Suitable for indoor use only.

Dimensions in mm

W 268 H 220 D 65
Profile height: W - H 16 D -
Pofile height of the upgrade version with adapter frame : W - H 28 D -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Gira Control 9 Client 2
Operating instructions

Operating instructions.

Load
Order No.
2097 00
File format
PDF
File size
1.451 Kb

Gira Control 9 Client 2
Software

Instructions and software Delayer.exe

Load
Order No.
2097 00
File format
ZIP
File size
80 Kb

Gira Control 9 Client 2
Operating instructions

Reloading interface design for the Expert software

Load
Order No.
2097 00
File format
ZIP
File size
16.141 Kb

Protocol specification of TCP/IP Gira Control
Operating instructions

Operating instructions.

Load
Order No.
2068 00
2078 00
2088 00
2097 00
File format
PDF
File size
146 Kb

Parts list

0 items
To the parts list