External camera

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1220 00
1220 00
EAN 4010337100058
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • External camera for wall or ceiling mounting with variable lens, integrated IR LED illumination, and automatic white balance.
  • The camera can be installed anywhere in the entrance area and integrated in the Gira door communication system via the DCS-camera gateway.
  • Light-sensitive chip set for clear imaging in weak light conditions.
  • Adjustable IR LEDs for video monitoring in complete darkness.
  • Easy-plug camera module and mounting plate for easy, rapid installation.
  • Second video output for connecting a monitor during commissioning.
  • Camera module adjustable on three axes.

Technical data

Rated voltage:
DC 12 V +10 %

Rated voltage:
AC 24 V +10 %

Current consumption
DC 12 V:
max. 450 mA
AC 24 V:
max. 5 mA

Connections:
1 x video (HD TVI, BNC), 1 x video (FBAS, BNC), 1 x power supply (DC)

Camera
Image sensor:
1/3“ CMOS progressive scan
Type:
Vario Dome
Lens:
2.8 to 12 mm; varifocal lens
Resolution:
720p25, 720p30
Horizontal angle of vision:
28° to 78°

Day/night switching:
Electromechanical IR cut filter

Electronic shutter control:
1/25 to 1/50 000 s

Camera control:
On-screen display (OSD)

Background lighting compensation:
DWDR

Digital zoom:
Yes

Video system:
HD TVI

Minimal lighting
Day:
0.1 lux
B/W:
0.001 lx
IR mode:
0 lx (F2.0)

IR LED:
24 LEDs

IR range:
20 m

Ambient temperature:
-20°C to +60°C

Protection type:
IP66

Humidity:
max. 90%

Weight:
approx. 950 g

Dimensions in mm

External camera: Ø 143 H 125

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system supports systems of different types and sizes: from single and multifamily homes to entire apartment blocks. From simple audio systems and video systems to integration in a computer network. The Gira Configurator for door intercom systems is a user-friendly online tool that turns the individual configuration of such systems into a pleasurable activity for proprietors and managers but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


External Camera
Installation instructions

Hole template

Order no. 1220 00

PDF, 89 Kb

Load


External camera
Operating instructions

Operating instructions (Index I02)

Order no. 1220 00

PDF, 1.167 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


External Camera
Installation instructions

Hole template

Order no. 1220 00

PDF, 89 Kb

Load


External camera
Operating instructions

Operating instructions (Index I02)

Order no. 1220 00

PDF, 1.167 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads