Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Gira Keyless In fingerprint reader


Aluminium
Order No. 2617 203
EAN 4010337035619
Packing unit 1
PS 10

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

One of the following articles:
 
For use in the door communication system

Features

  • Installation in a device box.
  • Stand-alone device or in combination with the Gira door communication system.
  • For stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for a door opener with its own power supply (e.g. common doorbell transformer).
  • Start-up with direct configuration without a PC or programming software.

Inputs and outputs

  • Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A.
  • Two connections for power supply.
  • Fingerprint module as professional biometric access control system based on the new generation of surface-scan technology.
  • Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
  • An evaluation of the unique characteristic features of the living human finger.
  • Detection of signs of life in the finger.
  • Up to 99 fingers can be managed by the fingerprint reader.
  • Reliable detection of fingers which, for example, were slightly injured during gardening (only the top layer of skin was injured).
  • Data protection through the use of encryption.
  • Quick response time from fingerprint scan to enabling:
    up to 30 saved fingers – approx. 1 s,
    up to 99 saved fingers – approx. 3 s.
  • Night design of the fingerprint surface for orientation using white LED illumination.
  • 360° fingerprint readability.
  • Three-colour LED status display for visual signalling during programming and operation.
  • Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
  • Acknowledgement buzzer for acoustic signalling for user or installer.
  • Audible warning in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the door communication system.
  • The two integrated 2--way switch relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switching outdoor lighting.

Inputs and outputs

  • Connection cable connector strip for the Gira door communication system.

Technical data

Protection type
System 55, Gira E22, Gira F100:
IP20
TX_44:
IP44

Power supply
from power supply for door communication:
DC 24 V ±10 %
from the door communication system:
DC 26 V ± 2 V

Relay
Number:
2
Contact:
1 2-way switch zero-voltage
Load capacity:
AC/DC 24 V / 1.6 A

Connections
Connection cable for door communication:
1 x connector strip
Relay:
3 screw terminals each
Additional power supply:
2x screw terminals

Resistance to EMD:
up to 15 kV

Installation depth:
33 mm.

Ambient temperature:
-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Children's fingers can generally first be reliably detected from 6 years of age.
  • Integration possible in Profile 55.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Fingerprint reader
Operating instructions

Operating instructions

Load
Order No.
2617 ..
File format
PDF
File size
270 Kb

Fingerprint reader
Operating instructions

Operating information for users

Load
Order No.
2617 ..
File format
PDF
File size
81 Kb

Fingerprint reader
Operating instructions

Operating instructions

Load
Order No.
2617 ..
File format
PDF
File size
270 Kb

Fingerprint reader
Operating instructions

Operating information for users

Load
Order No.
2617 ..
File format
PDF
File size
81 Kb

Parts list

0 items
To the parts list