Motion detector top unit 1.10 m Standard for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2040 01
2040 01
EAN 4010337026808
Packing unit 1/5
PS 06
pure white glossy
Order no. 2040 03
2040 03
EAN 4010337026815
Packing unit 1/5
PS 06
pure white matt
Order no. 2040 27
2040 27
EAN 4010337026822
Packing unit 1/5
PS 06
anthracite
Order no. 2040 28
2040 28
EAN 4010337026839
Packing unit 1/5
PS 06
colour aluminium
Order no. 2040 26
2040 26
EAN 4010337026846
Packing unit 1/5
PS 06
black matt
Order no. 2040 005
2040 005
EAN 4010337037217
Packing unit 1/5
PS 06
grey matt
Order no. 2040 015
2040 015
EAN 4010337082965
Packing unit 1/5
PS 06
stainless steel (lacquered)
Order no. 2040 600
2040 600
EAN 4010337033059
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces KNX automatic control switch 0880 ..

Necessary accessories

Optional spare part

Features

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (security-light application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device.
  • Indication of motion detection (permanent or only during walking test).
  • One function block configurable.
  • Function block for the "security light", "security light with switch-off brightness" or "detector" application configurable.
  • Two output communication objects are available to the function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Switching the operating mode (OFF/AUTO/ON) during operation through on-site operation or via a communication object through on-site operation at other motion detector devices for KNX via pushbutton sensor for KNX or visualisation.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application.
  • For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.

Technical data

KNX medium:
TP256

Mounting height up to 1.10 m
Range of detection forwards:
max. 32 m
Range to each side:
max. 19 m

Detection angle:
180°

Brightness sensor
Measurement range:
approx. 1 to 1000 lx

Protection type
System 55, Gira F100:
IP20
TX_44:
IP44

Ambient temperature:
-5 °C to +45 °C

Notes

  • Suitable for indoor use only.
  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Motion detector Comfort, Standard 1.10 m
Operating instructions

Operating instructions.

Order no. 2040 ..
2050 ..

PDF, 3.168 Kb

Load


Motion detector Standard 1.10 m / 2.20 m
Technical Documentation

Technical documentation.

Order no. 2040 ..
2041 ..

PDF, 11.143 Kb

Load


Motion detector Standard 1.10 m / 2.20 m
Product database

from ETS4.2

Order no. 2040 ..
2041 ..

ZIP, 521 Kb

Load


Motion detector Comfort, Standard 1.10 m
Operating instructions

Operating instructions.

Order no. 2040 ..
2050 ..

PDF, 3.168 Kb

Load


Motion detector Standard 1.10 m / 2.20 m
Technical Documentation

Technical documentation.

Order no. 2040 ..
2041 ..

PDF, 11.143 Kb

Load


Motion detector Standard 1.10 m / 2.20 m
Product database

from ETS4.2

Order no. 2040 ..
2041 ..

ZIP, 521 Kb

Load


Ordering info Features Downloads