Button 10 AX 250 V with upright rocker with control window
2-way momentary contact, 1-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0120 201
0120 201
EAN 4010337065982
Packing unit 1/5
PS 11
pure white matt
Order no. 0120 27
0120 27
EAN 4010337029465
Packing unit 1/5
PS 01
anthracite
Order no. 0120 28
0120 28
EAN 4010337029489
Packing unit 1/5
PS 11
colour aluminium
Order no. 0120 26
0120 26
EAN 4010337029472
Packing unit 1/5
PS 11
black matt
Order no. 0120 005
0120 005
EAN 4010337037927
Packing unit 1/5
PS 11
stainless steel
Order no. 0120 600
0120 600
EAN 4010337021247
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Technical data

Installation depth:
28 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected with illumination.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads