Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

KNX heating actuator, 6-gang with controller


DRA plus
Order No. 2129 00
EAN 4010337032915
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

  • Heating actuator with integrated room temperature controller for switching electrothermic valve drives for heating or cooling ceilings.

Valve outputs

  • Switching operation or PWM operation.
  • Servos with the characteristic "de-energised open" or "de-energised closed" can be controlled.
  • Servos can be activated with rated voltage 24 V or 230 V.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
  • Feedback in manual actuation and in bus operation.
  • Blocking of individual outputs manually or with bus.
  • Overload protected, short-circuit protected, errors indicated with LED.
  • Protection against jammed valves.
  • Forced setting.
  • Various setpoint values for forced setting or emergency mode in case of bus failure for the summer and winter.
  • Cyclical monitoring of the input signals can be parameterised.
  • Feedback via bus e.g. for valve voltage failure, overload, and short circuit.
  • Switching the heating circuit pump depending on the valve conditions.
  • Group feedback of the closed servos.
  • Power-saving mode for reducing the energy consumption of the heating actuator. Application for periods (e.g. summer) when heat is not required for heating.
  • Activation of servo with "first open function" during start-up.
  • Fast commissioning thanks to global setting of the channels.
  • Cascading of several heating actuators.
  • Resetting error messages via bus.
  • Heating requirements control.
  • Elapsed operating time meter per channel.

Room Temperature Controller

  • 6 independent controllers.
  • Control via individual communication objects for inputs and outputs.
  • Optional internal group communication for individual assignment of the controller outputs to the output channels of the actuator.
  • Operating modes: Comfort, standby, night, and frost/heat protection.
  • Each operating mode can be assigned its own setpoint temperature values.
  • Configuration of the temperature setpoints either relative (derived from basic setpoint) or absolute (independent setpoint temperatures for each operating mode).
  • Comfort extension using the presence button, duration parameterisable.
  • Operating mode changeover using 1-byte objects in accordance with the KNX specification or by up to 4 individual 1-bit objects.
  • Configurable status feedback.
  • Frost/heat protection changeover via window status or via frost protection automatic function.
  • "Heating", "Cooling" and "Heating and Cooling" operating modes respectively with or without additional stage. The temperature setpoints for the additional stage are derived by a parameterisable stage interval from the basic stage values.
  • Various control types can be configured according to the heating or cooling level: PI control (constant or switching PWM) or 2-point control (switching).
  • Control parameters for PI controller (if desired: proportional area, readjustment time) and 2-point controller (hysteresis) can be set.
  • Automatic and object-oriented switching between "Heating" and "Cooling".
  • Room temperature measurement via up to two external KNX temperature sensors. Comparison of the temperature values is possible and the measured value generation of the external sensors can be parameterised. Query time of the externally received temperature values can be set.
  • The actual and setpoint temperatures can be output to the bus (incl. cyclical) after a parameterisable deviation.
  • Separate or joint corrected variable output in heating or cooling mode. This results in one or two corrected variable objects per stage.
  • Normal or inverted corrected variable output.
  • Automatic transmission and cycle time for corrected variable output can be parameterised.
  • Variable limitation is possible.
  • Floor temperature limitation possible in heating mode.
  • Setpoint temperature limitation possible in cooling mode.

Technical data

KNX medium:
TP1-256

Rated voltage:
AC 110 to 230 V, 50/60 Hz

Standby:
max. 0.4 W

Power loss:
max. 1 W

Outputs/controller:
6

Contact type:
Triac

Switching voltage:
AC 24/230 V, 50/60 Hz

Switching current:
5 to 160 mA

Switch-on current:
max. 1.5 A (2 s)

Number of drives per output
AC 230 V drives:
4
AC 24 V drives:
2

Connections:
max. 4 mm²

Notes

  • Valves with the same operating voltage must be connected at all outputs.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Gira KNX heating actuator, 6-gang with controller
Product information

Product information

Load
Order No.
File format
PDF
File size
142 Kb

Heating actuator 6-gang with controller DRA
Technical Documentation

Technical documentation.

Load
Order No.
2129 00
File format
PDF
File size
8.249 Kb

Heating actuator 6-gang with controller DRA
Operating instructions

Operating instructions.

Load
Order No.
2129 00
File format
PDF
File size
1.836 Kb

Heating aktuator 6-gang with controller DRA
Product database

from ETS4.2

Load
Order No.
2129 00
File format
ZIP
File size
1.260 Kb

Parts list

0 items
To the parts list