Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System  2000 automatic control switch Standard top unit, mounting height up to 1.10 m


pure white
Order No. 1300 66
EAN 4010337300663
Packing unit 1/5
PS 02

anthracite
Order No. 1300 67
EAN 4010337300670
Packing unit 1/5
PS 02

colour aluminium
Order No. 1300 65
EAN 4010337300656
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Successor item: System 3000 motion detector top unit, mounting height up to 1.10 m 5373 ..

Necessary accessories

Technical data

Mounting height up to 1.10 m
Range of detection forwards:
approx. 10 m
Range to each side:
approx. 6 m

Detection angle:
180°

Brightness value
adjustable:
approx. 0 to 150 lx
fixed:
Day mode

Sensitivity:
100 to 20 %

Protection type
System 55, Gira E22, Gira F100, S-Color:
IP20
TX_44:
IP44

Ambient temperature:
-20 °C to +45 °C

Delay time:
approx. 2 min. fixed

Notes

  • Suitable for indoor use only.
  • At an mounting height of 1.10 m, the horizontal detection field has no natural limit if used outdoors. Use the System 2000 automatic control switch mounting height up to 2.20 for outdoor use.
  • The System 2000 automatic control switch top units can be operated with the System 2000 inserts as of release R2.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Standard top-unit automatic control switch
Operating instructions

Operating instructions, System 2000.

Load
Order No.
1300 ..
File format
PDF
File size
339 Kb

Parts list

0 items
To the parts list