Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

FI-Protection socket 30 mA with hinged cover, shutter


pure white
Order no. 2677 39
EAN 4010337028932
Packing unit 1
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • The RCD-protected socket outlet is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664.
  • This device works like an RCD switch.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Rated current:
16 A

Rated residual current:
30 mA

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature:
-25 °C to +40 °C

Notes

  • Installation in a deep device box.
  • Increased contact protection (Safety Plus) pursuant to IEC 60884-1.
  • Individual device. Cannot be combined. Design is not compatible with Gira TX_44.
  • Residual current devices (RCDs) in a unit with one socket outlet can also provide protection for an adjacent socket outlet (under a shared cover), DIN VDE 0100-530:2018-06.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Load
Order no.
2664 ..
2677 ..
File format
PDF
File size
77 Kb

RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Load
Order no.
2664 ..
2677 ..
File format
PDF
File size
77 Kb

Parts list

0 items
To the parts list