Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

SCHUKO socket outlet 16 A 250 V~ (IP20)


pure white
Order no. 0188 66
EAN 4010337188667
Packing unit 1/5
PS 13

anthracite
Order no. 0188 67
EAN 4010337188674
Packing unit 1/5
PS 13

colour aluminium
Order no. 0188 65
EAN 4010337188650
Packing unit 1/5
PS 13

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Technical data

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • The seal flange of the frame must be used for installation.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list