Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 2000 HVAC relay insert


Order No. 0303 00
EAN 4010337303008
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • The HVAC relay insert has a non-isolated 230 V switching channel (Channel 1) for switching the lighting and another switching channel (zero-voltage Channel 2) for switching a second mains phase (no SELV voltage), e.g. for a fan or a heater.
  • Delay time of Channel 2 can be set to one of five levels.
  • The functionality of the HVAC relay insert depends on the top unit used.

Function as a delay switch:

  • This function is achieved e.g. with a System 2000 top unit for switching and dimming or with a radio top unit for switching and dimming.
  • Channel 1 is switched on or off during operation without delay.
  • Channel 2 is switched on or off time-delayed depending on Channel 1.

Function as a HVAC switch:

  • This function is achieved with a System 2000 Comfort automatic control switch top unit or System 2000 Standard presence detector top unit.
  • Channel 1 is switched on depending on the ambient brightness when motion is detected. When motion is no longer detected, the channel is switched off after the expiration of the delay time set in the top unit.
  • Channel 2 is switched on immediately or time-delayed when there is motion in the detection field. The ambient brightness does not affect the switching of Channel 2. When motion is no longer detected, the channel is switched off when the delay time set in the insert expires.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connection:
N conductor required

Connected load of Channel 1
Light bulbs:
1000 W
HV halogen lamps:
1000 W
Wound transformer:
750 VA
Gira Tronic transformer:
750 W
Fluorescent lamps, uncompensated:
500 VA

Connected load of Channel 2
Light bulbs:
800 W
HV halogen lamps:
750 W
Motors:
450 VA

Channel 1
Ohmic switching current:
10 A
Switch-on current max. 4 s
for switch-on duration of 10 %:
15 A
Minimum switching current AC:
100 mA

Channel 2
Switching voltage:
AC 230 V
Minimum switching voltage:
AC 12 V
Switching current for AC 230 V, ohmic:
6 A
Switch-on current:
max. 2.1 A
Minimum switching current AC:
100 mA

Delay time of Channel 2:
2, 10, 30, 60, 120 min

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:

Cable length of auxiliary unit:
max. 100 m

Installation depth:
32 mm

Connections
Channel 1:
max. 4 mm²
HVAC:

Ambient temperature:
+5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

System 2000 HLK relay insert
Operating instructions

Operating manual.

Load
Order No.
0303 00
File format
PDF
File size
336 Kb

System 2000 HLK relay insert
Operating instructions

Operating manual.

Load
Order No.
0303 00
File format
PDF
File size
336 Kb

Parts list

0 items
To the parts list