KNX area/line coupler or line amplifier

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA plus
Order no. 1023 00
1023 00
EAN 4010337040798
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • The area/line coupler connects two KNX lines to each other for data transfer and ensures electrical isolation between these lines. As a result, each bus line of a KNX installation can be operated electrically independently of the other lines.
  • Supporting KNX Data Secure communication (KNX Data Secure telegrams can be processed, then filtered, forwarded, or blocked depending on the settings).
  • Rapid communication between KNX products in main line and line (long frame support from ETS5).

Area/line coupler

  • Use as an area or line coupler, depending on the specification of the physical address and parameterisation.
  • Reduction of the bus load via filter function (filter table).
  • Forwarding of group telegrams can be parameterised.
  • Repetition rate in the case of transfer errors.
  • Telegram confirmation can be parameterised.
  • Support of the completely expanded group address area from 0 to 31 with the functions "block", "forward unfiltered", and "filter" in both communication directions between the main and subline.
  • "Forward unfiltered" and "block" functions can also be selected for physically addressed telegrams between main and subline in both communication directions (programming and tamper protection).
  • "Repeat: yes/no" function can be set separately in case of transfer errors on the main or subline for the telegram type "Broadcast".
  • Telegram confirmation on the main and subline possible separately for group telegrams and physically addressed telegrams with the settings "always" and "for forwarding only".
  • For physically addressed telegrams, the setting "always reject NACK (Not-Acknowledge)" can be selected (programming protection with feedback).

Line amplifier

  • As a line amplifier, extending the lines to max. four line segments (max. three line amplifiers per line connected in parallel per line) with up to 64 devices each is possible.
  • Repetition rate in the case of transfer errors.

Technical data

KNX medium:
TP256

Connections
KNX higher-level line:
Connection and junction terminal
KNX lower-level line:
Connection and junction terminal

Notes

  • A separate power supply is required for each line (area line, main line, line) or each line segment.

Dimensions

Modular widths (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 102300

RFA, 464 Kb

Load


IFC file

Order no. 102300

RFA, 24 Kb

Load


Area or line coupler line amplifier
Product database

Product database from ETS2

Order no. 1023 00

VD2, 8 Kb

Load


Area or line coupler line amplifier
Product database

Product database from ETS4

Order no. 1023 00

ZIP, 32 Kb

Load


Area/Line Coupler
Technical Documentation

Technical documentation.

Order no. 1023 00

PDF, 529 Kb

Load


Area/Line Coupler
Operating instructions

Operating instructions.

Order no. 1023 00

PDF, 82 Kb

Load


Area or line coupler line amplifier
Product database

Product database from ETS2

Order no. 1023 00

VD2, 8 Kb

Load


Area or line coupler line amplifier
Product database

Product database from ETS4

Order no. 1023 00

ZIP, 32 Kb

Load


Area/Line Coupler
Technical Documentation

Technical documentation.

Order no. 1023 00

PDF, 529 Kb

Load


Area/Line Coupler
Operating instructions

Operating instructions.

Order no. 1023 00

PDF, 82 Kb

Load


Ordering info Features Downloads