Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX heating actuator, 1-gang


Flush-mounted
Order no. 2166 00
EAN 4010337075950
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment with button by pressing and holding button for value transmitters possible, light scene auxiliary unit with memory function and saving of the scene without previously calling up is possible.
  • Heating actuator with three binary inputs for controlling thermal servos.
  • Output, can be controlled via a corrected variable (1-bit or 1-byte).
  • Status feedback (1-bit or 1-byte) automatically or on read request.
  • Valve control (open/closed while de-energized) can be configured.
  • Summer or winter mode can be selected via an object.
  • Cyclical monitoring of the corrected variable; if a corrected variable telegram remains off within a monitoring period, the output switches into emergency mode and an alarm message is sent.
  • Each output can be locked in a forced position, and different values are possible for summer and winter operation.
  • Behaviour upon bus voltage recovery and fails can be parameterised separately for each output.
  • Messages to indicate short circuits or load failures can be set via an object.
  • Control of servos in switching operation or PWM operation.
  • Protective function against jammed valve.

Technical data

Ambient temperature:
-5 °C to +45 °C

KNX medium:
TP1-64 (as of index I01 TP1-256)

Rated voltage:
AC 230/240 V, 50/60 Hz

Heating output
Switching contact:
Triac
Switching current:
5 to 25 mA
Number of drives per output:
max. 2

Number of inputs:
3 x zero-voltage

Notes

  • For installation in a device box (electronics box from Kaiser recommended). Flush-mounted, Kaiser Order No.: 1068-02, cavity wall, Kaiser Order No.: 9062-94, halogen-free, Kaiser Order No.: 9062-74.
  • The connection of the outputs is made via a flexible, approx. 20 cm long cable.
  • The binary inputs and KNX bus are connected via a 6-wire, approx. 30 cm long connection line, which may be extended to a maximum length of 5 m.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Dimensions in mm

48 51 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Combination actuator, Blind actuator, Heating actuator
Operating instructions

Operating instructions.

Load
Order no.
2164 00
2165 00
2166 00
File format
PDF
File size
1.143 Kb

Heating actuator 1-gang flush-mounted
Technical Documentation

Technical documentation.

Load
Order no.
2166 00
File format
PDF
File size
1.011 Kb

Heating actuator 1-gang flush-mounted
Product database

Product database from ETS2, 167 kbytes.

Load
Order no.
2166 00
File format
VD2
File size
167 Kb

Heating actuator 1-gang flush-mounted
Product database

Product database from ETS3.0d, 167 kbyte.

Load
Order no.
2166 00
File format
VD4
File size
167 Kb

Combination actuator, Blind actuator, Heating actuator
Operating instructions

Operating instructions.

Load
Order no.
2164 00
2165 00
2166 00
File format
PDF
File size
1.143 Kb

Heating actuator 1-gang flush-mounted
Technical Documentation

Technical documentation.

Load
Order no.
2166 00
File format
PDF
File size
1.011 Kb

Heating actuator 1-gang flush-mounted
Product database

Product database from ETS2, 167 kbytes.

Load
Order no.
2166 00
File format
VD2
File size
167 Kb

Heating actuator 1-gang flush-mounted
Product database

Product database from ETS3.0d, 167 kbyte.

Load
Order no.
2166 00
File format
VD4
File size
167 Kb

Parts list

0 items
To the parts list