Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX blind actuator, 1-gang


Flush-mounted
Order no. 2165 00
EAN 4010337075943
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2021.
Successor item 5062 00.

Optional accessories

Features

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limit.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: single-surface and double-surface operation, time between dimming and switching, and dim-step size can be set, telegram repetition and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Value transmitter and light scene auxiliary unit function: edge (button as NO contact, button as NC contact, switch) and value with edge can be configured, value adjustment with button by pressing and holding button for value transmitters possible, light scene auxiliary unit with memory function and saving of the scene without previously calling up is possible.
  • The blind actuator has three binary inputs for the controlling of the connected blind, shutter, awning or ventilation flap in the state of delivery.
  • Operating mode can be configured: blinds, shutters, awnings or ventilation flaps.
  • Separately parameterisable movement times with movement time extension for movements into the upper end position.
  • Feedback of the curtain position or slat position. Active or passive (object can be read out) cyclical feedback functions.
  • Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
  • Sun protection function with fixed and variable curtain or slat positions can be activated.
  • Integration in complex shading systems, optionally with automatic heating/cooling and presence function.
  • Behaviour after bus voltage failure and recovery can be set.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Forced setting function can be realised for each blind output.
  • Integration in scenes is possible, 8 internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.

Technical data

Ambient temperature:
-5 °C to +45 °C

KNX medium:
TP1-64 (as of index I03 TP1-256)

Rated voltage:
110 to 240 V AC, 50/60 Hz

Blind output
Switching current:
3 A / AC 1
Motors AC 230 V:
600 VA
Motors AC 110 V:
300 VA

Number of inputs:
3 x zero-voltage

Notes

  • For installation in a device box (electronics box from Kaiser recommended). Flush-mounted, Kaiser Order No.: 1068-02, cavity wall, Kaiser Order No.: 9062-94, halogen-free, Kaiser Order No.: 9062-74.
  • The connection of the outputs is made via a flexible, approx. 20 cm long cable.
  • The binary inputs and KNX bus are connected via a 6-wire, approx. 30 cm long connection line, which may be extended to a maximum length of 5 m.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Dimensions in mm

48 51 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Blind actuator 1-gang flush-mounted
Technical Documentation

Technical documentation.

Load
Order no.
2165 00
File format
PDF
File size
1.723 Kb

Blind actuator 1-gang flush-mounted
Product database

Product database from ETS2, 224 kbytes.

Load
Order no.
2165 00
File format
VD2
File size
224 Kb

Blind actuator 1-gang flush-mounted
Product database

Product database from ETS3.0d, 224 kbyte.

Load
Order no.
2165 00
File format
VD4
File size
224 Kb

Combination actuator, Blind actuator, Heating actuator
Operating instructions

Operating instructions.

Load
Order no.
2164 00
2165 00
2166 00
File format
PDF
File size
1.143 Kb

Blind actuator 1-gang flush-mounted
Technical Documentation

Technical documentation.

Load
Order no.
2165 00
File format
PDF
File size
1.723 Kb

Blind actuator 1-gang flush-mounted
Product database

Product database from ETS2, 224 kbytes.

Load
Order no.
2165 00
File format
VD2
File size
224 Kb

Blind actuator 1-gang flush-mounted
Product database

Product database from ETS3.0d, 224 kbyte.

Load
Order no.
2165 00
File format
VD4
File size
224 Kb

Combination actuator, Blind actuator, Heating actuator
Operating instructions

Operating instructions.

Load
Order no.
2164 00
2165 00
2166 00
File format
PDF
File size
1.143 Kb

Parts list

0 items
To the parts list