Gira Project Assistant (GPA)
Software
Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.
Gira Smart Home Windows Client 32 Bit
Software
Gira Smart Home App for Windows PC
Gira Smart Home Windows Client 64 Bit
Software
Gira Smart Home App for Windows PC
Gira X1
Operating instructions
Operating instructions for the Gira Smart Home app
Gira X1
Operating instructions
Installation and operating instructions
Gira X1
Life cycle assessment information
Life cycle assessment in accordance with ISO 14040
Gira X1 firmware update
Software
To perform the update the Gira Project Assistant V 5.0.1 is required.
Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"
Software
Gira G1 notification:
This node is used for the easy generation of text messages on the Gira G1.
Gira DCS-state:
This node is used to evaluate the Gira G1’s door communication status.
Gira X1 Logic node Schüco
Software
Control of Schüco windows and Schüco sliding systems:
The logic node uses the information from the 4-byte datapoint type "Status" of the Schüco KNX gateway to allow control with the Gira X1 function "Shutters/blinds".
Set up Amazon Alexa
Operating instructions
This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.
Set up Google Assistant
Operating instructions
This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.