Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Gira Control 19 Client 2


Order No. 2068 00
EAN 4010337022367
Packing unit 1
PS 05

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces 2088 00.

Necessary accessories

The Gira Control 19 Client is a display and operating unit for connection to the Gira HomeServer or Gira FacilityServer. The device is PC-based and has a TFT touch screen with 47 cm (19″) screen diagonal.

Features

  • Visualisation and operation of building system technology functions in conjunction with the Gira HomeServer and/or the Gira FacilityServer.
  • Display of e-mails.
  • Playback of acoustic signals.
  • Suitable for door communication systems as a home station (via DCS-IP gateway).

Device features

  • PC with touch screen.
  • Integrated power supply unit.
  • Integrated speaker.
  • Integrated microphone.

Technical data

Rated voltage:
AC 220 to 240 V ~, 50 Hz

Power consumption
Maximum (100% CPU):
max. 24 W
Standby:
approx. 1.1 W

System information
Processor:
INTEL® Atom E3825 Dual Core 1.33 GHz
Hard disk:
64 GB SSD
RAM, DDR3L-1066 SO-DIMM:
4 GB
L2 cache:
1 MB
Operating system:
Windows™ embedded Standard 7

Connections:
USB 2.0 type A:
2 x front, 2 x bottom
(service interface)

Connections
Card slot:
1 x SDHC, to 32 GB
Gigabit LAN:
1 x RJ45

Display
Resolution:
WXGA (1366x768)
Number of colours:
16.7 M

Ambient conditions for operation
permissible temperature range:
0 °C to +40 °C
permissible relative humidity:
10 to 85% r. F., not condensing.

Ambient conditions for storage and transport
permissible temperature range:
-20 °C to +60 °C
permissible relative humidity
up to +40°C:
10 to 85% r. F., not condensing.
permissible relative humidity
from +40°C:
10 to 39% r. F., not condensing.

Notes

  • Can also be installed in existing Gira/Pro-face ServerClient 15 device boxes.
  • Suitable for indoor use only.
  • Areas of application:
    • Operation in stationary environment.
    • Operation only in environmental conditions that meet the specifications regarding temperature, humidity, dust, vibrations etc.

Dimensions in mm

W 546 H 330
Profile height: W - H 15

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Revit file

Load
Order No.
206800
File format
RFA
File size
520 Kb

Gira Control 19 Client 2
Operating instructions

Installation and Operating Instructions

Load
Order No.
2068 00
File format
PDF
File size
1.502 Kb

Protocol specification of TCP/IP Gira Control
Operating instructions

Operating instructions.

Load
Order No.
2068 00
2078 00
2088 00
2097 00
File format
PDF
File size
146 Kb

Gira Control 19 Client 2
Operating instructions

Installation and Operating Instructions

Load
Order No.
2068 00
File format
PDF
File size
1.502 Kb

Protocol specification of TCP/IP Gira Control
Operating instructions

Operating instructions.

Load
Order No.
2068 00
2078 00
2088 00
2097 00
File format
PDF
File size
146 Kb

Parts list

0 items
To the parts list