Gateway for KNX installation, primarily matched to the requirements of buildings in the private sector. It turns the Gira HomeServer 4 into an on-board computer that handles the networking of modern buildings and their technical equipment internally and with the outside world. Operation is carried out via state-of-the-art communication media. In addition to a PC, access is also possible via other Internet-capable devices connected to a LAN, an in-house WLAN, or the Internet. As a result, KNX functions can be controlled and regulated anywhere. The Gira HomeServer App also enables convenient operation of the Gira HomeServer 4. The app is available from the Apple App Store and Google Play Store and can be used on smartphones and tablets.
Features
- Can be updated.
- Management of 200 users. Multiple logins possible under one user name.
- Project archiving with individual content such as floor plans, etc.
- Cyclic/triggered data recording (for example, temperature courses, elapsed-hours meters, fill levels).
- Graphic user interface: Visualisation of building and device states with freely positionable icons and texts. Saving of individual images and menu structures for each user group.
- Evaluation of IP cameras: Recording of images and playback in the visualisation. Forwarding of footage and images via email and FTP. National requirements, e.g. protocol-specific information and communications standards need to be observed.
- Exporting of data or alarm records in the Excel™, CSV, HTML or XML file formats.
- Mathematical functions (e.g. basic operations).
- Storing and calling up of light scenes.
- Timers, weekly program, public holiday calendar.
- Fault messages, measured values and sensor or actuator states can be transmitted by push notification and e-mail. Acknowledgement via KNX.
- Self-teaching occupied-home simulation.
- Remote programming via network, Internet and data communications connections.
- Transmitting ASCII texts.
- IP coupling with products from other manufacturers that generate or edit IP telegrams for control.
- Low-wearing, as there are no moving parts such as a fan or hard disk.
- Graphic logic editor: Allows for example copying module groups across projects, creating any number of work sheets. Over 150 logic nodes are set up.
- Importing and exporting of global libraries.
- Communication objects: Data transfer from ETS by means of OPC or directly from the knxproj file. Import and export of communication objects as CSV file.
- Universal timer: Several switching points possible per clock. Use of placeholders in day, month, year. Activation/deactivation via communication object. With Astro and random function.
- Data backup/restoration of retentive data.
- 14-byte KNX texts: Evaluation by comparison with text string. Use in text messages, push notification, e-mails, or status page.
- Receipt of IP telegrams: Specification of an address range, extraction of 14-byte KNX texts, assignment to 14-byte KNX texts.
- SNMP: Reading out numeric and 14-byte KNX texts. Setting numeric values, integer values, and texts. Transmitting SNMP Traps via HomeServer command. Optional ColdStart Trap when starting Gira HomeServer.
- Bus access via KNXnet/IP protocol.
- Evaluation of web-based IP devices (reading/writing).
- iETS server: Remote programming of KNX systems. Enabling of iETS function with a communication object. Gira HomeServer continues to run without restriction during programming via iETS. Switching processes continue to run. Process image remains current.
- KNX Data Secure compatible.
Technical data
Network:
1 x RJ45, 10/100 Mbit Ethernet
KNX:
via KNX IP router, USB data interface
Power consumption:
approx. 15 W
Ambient temperature:
0 °C to +40 °C
Notes
- Further information: www.gira.de/homeserver.
- Technical information may vary or be modified depending on version. In the same way, the scope of service can vary among the individual clients (QuadClient, iOS app, Android app).
- Recommended system requirements for operating devices: Internet browser of possible operating devices must support at least HTML 4.0, Java Script 1.1, CSS, and Dynamic HTML.
- Gira HomeServer Expert software for operating systems from Windows XP™ including Internet Explorer from version 6.0.
- Adoption of the ETS group addresses from ETS 2, 3, 4, and 5.
- Integration of graphics programs.
Scope of supply
- Mains cable, null modem cable, brief instructions, Gira HomeServer 4.
- From 04/2021 with black housing.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
To the media database