Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Gira G1 230 V


black glass
Order No. 2067 05
EAN 4010337014294
Packing unit 1
PS 36

white glass
Order No. 2067 12
EAN 4010337014324
Packing unit 1
PS 36

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

For integration into a Gira door communication system
For integration as KNX room operating device

Optional accessories

Temperature sensor module for Gira G1 (only when used as KNX room operating device)

Optional spare part

The Gira G1 is a multi-functional room operating device for visualising and operating a variety of building functions. For use in the KNX system and Gira door communication system.

Features

  • Operation is via a gesture-capable multi-touch display.
  • Connection and communication are via LAN or WLAN depending on the version.
  • Integrated speaker.
  • Integrated microphone with echo compensation.

Properties as a KNX room operating device

  • Intuitive user interface that can be adapted by the end user.
  • Switching, dimming, blind and shutter control, value transmitter, scene auxiliary unit.
  • Status display, display of date and time, display of indoor and outdoor temperature.
  • Up to 125 functions (five function folders or rooms with up to 25 functions each).
  • Up to 125 seven-day timer with 10 switching times each.

Properties as a KNX room temperature controller

  • Use as room temperature controller in combination with KNX devices for room temperature measurement, e.g. touch sensor 3 Komfort.
  • Use as room temperature controller auxiliary unit in combination with KNX 3 Plus pushbutton sensor for room temperature measurement and control.
  • Operating modes: Comfort, standby, night, and frost or heat protection with their own temperature setpoint values (for heating and/or cooling).
  • Operating modes can be adapted individually.
  • Comfort extension using the presence button.
  • Frost or heat protection changeover using window status.
  • Display of room temperature controller information.
  • Control parameters for PI controllers and 2-point controllers can be set.
  • A heating clock as seven-day timer with 28 switching times.

Properties as video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Control of the door opener.
  • Switching the ringtone on and off.
  • Ring tone can be selected from a choice of 10 melodies.
  • Call acceptance.
  • Adjustment of ring tone and voice volume.

Integration of Internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).
  • Gira G1 with flush-mounted connection module 230 V WLAN.
  • Data communication via WLAN.

Technical data

Power consumption
Maximum:
7 W
Typical:
4 W
Minimum:
2 W

Display
Type:
TFT
Size:
15.3 cm (6″)
Number of colours:
16.7 M
Resolution:
480 x 800 px (WVGA), 155 ppi
Brightness:
350 cd/m²
Contrast ratio:
1:500
Viewing angle:
> 80° all around

Proximity sensor
Range:
max. 50 cm
Detection range:
30° horizontal, 30° vertical

KNX medium:
KNXnet/IP

KNX standards
DPTs value transmitter:
5.010, 6.010, 5.001, 5.004, 9.001

Protection type:
IP21

Ambient temperature:
0 °C to +45 °C

Power supply:
AC 230 V, 50/60 Hz

WLAN standard:
IEEE 802.11b/g/n - 2.4 GHz

Installation depth:
32 mm

Notes

  • Suitable for indoor use only.
  • Recommended mounting height: 150 cm above floor.
  • Installation is performed on a deep device box (an electronics box is recommended for a LAN connection).
  • Communication with the KNX installation is exclusively via the KNXnet/IP standard.
  • A KNX IP router must be used to connect the Gira G1 PoE to the KNX installation. Several Gira G1 units can be operated on one KNX IP router.
  • In order to ensure reliable communication via WLAN, a Gira KNX IP router (firmware version 3 and later) is required to connect the Gira G1 230 V or G1 24 V to the KNX installation. For this purpose the Gira KNX IP router (firmware version 3 and later) is specially equipped with the additional function "Reliable data communication". Several Gira G1 units can be operated on one Gira KNX IP router (firmware version 3 and later).
  • Start-up in the KNX system from ETS 4.2 or higher.
  • Can be used as a home station in connection with the DCS-IP gateway.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.
  • Using the timers requires either an internet connection to a NTP time server or a KNX clock (e.g. Gira weather station Plus 2074 00).

Scope of supply

  • Display module, holding frame, flush-mounted connection module 230 V WLAN

Dimensions in mm

Gira G1 (incl. flush-mounted power supply unit): 97 168 47
Gira G1 (without flush-mounted power supply unit): 97 168 15
Mounting height: - 1500 -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira G1
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Factory reset on Gira G1 via SD card
Software

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65).
Please follow the instructions in the PDF file.

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
46 Kb

Gira G1
Certificates

License agreement

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
92 Kb

Gira G1
Installation instructions

Installation instructions

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
258 Kb

Gira G1
Product database

from ETS 5.5.4 (from Firmware 2.0.442)

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
11.558 Kb

Gira G1
Technical Documentation

Technical documentation (firmware version 2.0.442 or higher)

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
24.714 Kb

Gira G1
Operating instructions

Operating instructions (firmware version 3.0.141 or higher)

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
15.346 Kb

Gira G1 firmware update
Software

Universal firmware that contains all supported operating modes.
To perform the update the Gira Project Assistant V 3.3 is required. Please follow the instructions in the enclosed documentation.

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
281.853 Kb

Gira G1 temperature sensor module
Operating instructions

Operating instructions

Load
Order No.
2091 00
File format
PDF
File size
1.238 Kb

Factory reset on Gira G1 via SD card
Software

The file from the ZIP folder can be used to trigger a factory reset on the Gira G1 (up to firmware version 1.4.65).
Please follow the instructions in the PDF file.

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
46 Kb

Gira G1
Certificates

License agreement

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
92 Kb

Gira G1
Installation instructions

Installation instructions

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
258 Kb

Gira G1
Product database

from ETS 5.5.4 (from Firmware 2.0.442)

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
11.558 Kb

Gira G1
Technical Documentation

Technical documentation (firmware version 2.0.442 or higher)

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
24.714 Kb

Gira G1
Operating instructions

Operating instructions (firmware version 3.0.141 or higher)

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
PDF
File size
15.346 Kb

Gira G1 firmware update
Software

Universal firmware that contains all supported operating modes.
To perform the update the Gira Project Assistant V 3.3 is required. Please follow the instructions in the enclosed documentation.

Load
Order No.
2069 ..
2067 ..
2077 ..
File format
ZIP
File size
281.853 Kb

Gira G1 temperature sensor module
Operating instructions

Operating instructions

Load
Order No.
2091 00
File format
PDF
File size
1.238 Kb

Parts list

0 items
To the parts list