RF data interface (USB stick) for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
USB stick
Order no. 5120 00
5120 00
EAN 4010337017271
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
With the KNX RF system devices, the RF pushbutton sensors for KNX and RF hand-held transmitters for KNX are incorporated and parameterised in the KNX structure via the ETS.

Features

Features

  • The device is used as an interface for wireless communication between PC and KNX system via KNX RF (radiofrequency).
  • The connection to the computer is made using a USB slot (USB 2.0 type A).
  • Using the USB stick, it is possible to carry out the addressing, programming and diagnosis of the KNX devices with the commissioning software from version ETS5 and later.
  • Fast download of large applications by long frame support with ETS5 and higher.
  • Supports KNX Data Secure to allow encrypted telegrams to be forwarded.

Technical data

KNX medium:
RF1.R

Start-up mode:
S mode

Power supply:
DC 5 V via USB slot

USB version:
2.0 or higher

USB connection:
Type A

Ambient temperature:
-5 °C to +45 °C

Relative humidity:
Max. 80% (no condensation)

Wireless frequency:
868.3 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m

Notes

  • Suitable for PC or laptop with Windows operating system.
  • Automatic installation of PC communication via HID profile.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira KNX RF system
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 7.242 Kb

Load


KNX RF data interface (USB stick)
Certificates

EC-Declaration of Conformity

Order no. 5120 00

PDF, 189 Kb

Load


KNX RF USB data interface (USB stick)
Operating instructions

Operating instructions

Order no. 5120 00

PDF, 322 Kb

Load


KNX RF USB data interface (USB stick)
Technical Documentation

Technical documentation

Order no. 5120 00

PDF, 7.434 Kb

Load


KNX RF USB data interface (USB stick)
Product database

Product database from ETS5.

Order no. 5120 00

ZIP, 57 Kb

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 7.242 Kb

Load


KNX RF data interface (USB stick)
Certificates

EC-Declaration of Conformity

Order no. 5120 00

PDF, 189 Kb

Load


KNX RF USB data interface (USB stick)
Operating instructions

Operating instructions

Order no. 5120 00

PDF, 322 Kb

Load


KNX RF USB data interface (USB stick)
Technical Documentation

Technical documentation

Order no. 5120 00

PDF, 7.434 Kb

Load


KNX RF USB data interface (USB stick)
Product database

Product database from ETS5.

Order no. 5120 00

ZIP, 57 Kb

Load


Ordering info Features Downloads