RF hand-held transmitter, 2-gang for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
anthracite
Order no. 5122 00
5122 00
EAN 4010337017226
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
RF hand-held transmitters for KNX make the controller "mobile": From any point in the house, the required KNX function can be triggered conveniently by "remote control". The RF hand-held transmitters for KNX transmit KNX telegrams wirelessly when the button is pressed, depending on the parameter setting when the application program is loaded. These could include telegrams for switching/pressing, dimming, or blind control. It is also possible to program encoder functions (dimming encoders and scene auxiliary units).

Features

Features

  • Confirmation function as well as transmit and status display by 2-colour LED (red/green) separately for each button by 2-stage display function.
  • Optional status display by separate 1-bit status communication objects.
  • Transmit and confirmation display can be switched off.
  • Project planning, commissioning and parameter setting are performed using ETS (version 5 or later).
  • Battery-operated device.

"Switching" function

  • Rocker or push-button function.
  • Command for pressing and releasing can be parameterised (ON, OFF, CHANGE, no reaction).

"Dimming" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (lighter - ON, darker - OFF).

"Blind" function

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (ON, OFF, CHANGE).
  • Time between short and long-term command can be set in the parameters.

"Value transmitter" and "Scene auxiliary unit" functions

  • Rocker function.
  • Command when the rocker is pressed (right and left button) can be set in the parameters (values 0 to 255, 0 to 100% or scene number).
  • With scene auxiliary unit: Memory function possible.

Technical data

KNX medium:
RF1.R

Start-up mode:
S mode

Rated voltage:
DC 3 V

Batteries:
1 x CR 2450N

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Transmission power:
max. 20 mW

Range (free field):
approx. 100 m

Battery
Type:
CR 2450N
UN no.:
3091

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.

Scope of supply

  • Battery is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira KNX RF system
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX Radio remote control, 2-gang, 4-gang
Product database

Product database from ETS5.

Order no. 5122 00
5124 00

ZIP, 226 Kb

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 7.242 Kb

Load


KNX RF hand-held transmitter
Certificates

EC-Declaration of Conformity

Order no. 5122 00
5124 00

PDF, 185 Kb

Load


KNX RF remote control 2-gang and 4-gang
Operating instructions

Operating instructions

Order no. 5122 00
5124 00

PDF, 246 Kb

Load


KNX RF remote control, 2-gang and 4-gang
Technical Documentation

Technical documentation

Order no. 5122 00
5124 00

PDF, 10.296 Kb

Load


KNX Radio remote control, 2-gang, 4-gang
Product database

Product database from ETS5.

Order no. 5122 00
5124 00

ZIP, 226 Kb

Load


KNX RF
Technical Documentation

System documentation

Order no.

PDF, 7.242 Kb

Load


KNX RF hand-held transmitter
Certificates

EC-Declaration of Conformity

Order no. 5122 00
5124 00

PDF, 185 Kb

Load


KNX RF remote control 2-gang and 4-gang
Operating instructions

Operating instructions

Order no. 5122 00
5124 00

PDF, 246 Kb

Load


KNX RF remote control, 2-gang and 4-gang
Technical Documentation

Technical documentation

Order no. 5122 00
5124 00

PDF, 10.296 Kb

Load


Ordering info Features Downloads