Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Call Button, 1-gang for home station
Gira E22 aluminium


Aluminium (lacquered)
Order No. 1283 203
EAN 4010337051756
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Optional accessories

Optional spare part

Features

  • Installation in a device box.
  • Design diversity thanks to integration in the design line. This facilitates the uniform appearance of the door communication and electrical installation.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Modular design, allowing easy installation and expandability.
  • Inscription space can be exchanged without tools and without frame disassembly.
  • Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.
  • Extension of the home station with an additional call button for implementation of the free in-house intercom communication between two home stations or for switching in conjunction with the switching actuator or flush-mounted switching actuator.

Technical data

Power supply:
via connection cable

Connecting the connection cable:
2 x connector strip

Ambient temperature:
-5 °C to +50 °C

Installation depth:
30 mm

Notes

  • Integration possible in Profile 55.
  • The intermediate plate 55 x 55 mm is required for integration in the Stainless Steel Series 20/21.

Dimensions in mm

1-gang: 38 55
3-gang: 38 55

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Call button for home station
Operating instructions

Operating instructions.

Load
Order No.
1283 ..
1285 ..
File format
PDF
File size
36 Kb

Call button for home station
Operating instructions

Operating instructions.

Load
Order No.
1283 ..
1285 ..
File format
PDF
File size
36 Kb

Parts list

0 items
To the parts list