Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Home station receiver System 55


pure white glossy
Order No. 1281 03
EAN 4010337001614
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Optional accessories

Optional spare part

Features

  • Uniform installation of door communication and electrical installation in a device box.
  • Design diversity thanks to integration in the design line. This facilitates the uniform appearance of the door communication and electrical installation.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Modular design, therefore easy installation and expandability with further components such as call buttons for home stations, TFT colour display, etc.
  • Parallel connection of up to three home stations is possible.
  • One-man start-up with easy start-up procedure.
  • Ringing tone differentiation for door call, floor call and internal call.
  • Toll-free in-house intercom communication in combination with the call button for home stations.
  • Eavesdropping prevention.
  • Integration possible in Profile 55.
  • Call acceptance by picking up receiver.
  • Magnetic receiver hook with integrated cradle.
  • Plug-in receiver cable for greater ease of installation.

The operating buttons of the home station control the following functions

  • Switching light and other functions in conjunction with the switching actuator or the flush-mounted switching actuator.
  • Control of the door opener.
  • Adjustment of ringtone volume.

Technical data

Power supply:
DC 26 V ± 2 V (via 2-wire bus)

Bus coupler connections
2-wire bus:
2x screw terminals
Floor-call button:
2x screw terminals
Connection cable:
2x screw terminals
Video:
1 x connector strip

Ambient temperature:
-5 °C to +50 °C

Receiver insert connections
Connection cable:
1 x connector strip
Receiver:
RJ11 jack

Installation depth:
30 mm

Notes

  • The intermediate plate 55 x 55 mm is required for integration in the Stainless Steel Series 20/21.
  • This component enables door communication systems with more than 30 devices to be set up.
  • The video control device DRA is required if the system is extended with a TFT display.
  • Installation with cover frame, 2-gang.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Standard home station with receiver
Operating instructions

Operating instructions.

Load
Order No.
1281 ..
File format
PDF
File size
68 Kb

Parts list

0 items
To the parts list