Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Home station
Gira F100


pure white glossy
Order no. 1280 112
EAN 4010337047414
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2021.

Necessary accessories

One of the following articles:
 

Optional accessories

Optional spare part

Features

  • Uniform installation of door communication and electrical installation in a device box.
  • Design diversity thanks to integration in the design line. This facilitates the uniform appearance of the door communication and electrical installation.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Modular design, therefore easy installation and expandability with further components such as call buttons for home stations, TFT colour display, etc.
  • Parallel connection of up to three home stations is possible.
  • One-man start-up with easy start-up procedure.
  • Ringing tone differentiation for door call, floor call and internal call.
  • Toll-free in-house intercom communication in combination with the call button for home stations.
  • Eavesdropping prevention.
  • Integration possible in Profile 55.
  • Operating button with integrated LEDs for status display.
  • Speakerphone function (voice-controlled talk-back with echo and background noise suppression).
  • Enforcement function for loud background noises during the voice connection.

The operating buttons of the home station control the following functions

  • Switching light and other functions in conjunction with the switching actuator or the flush-mounted switching actuator.
  • Control of the door opener.
  • Switching the ringtone on and off.
  • Call acceptance.
  • Activation of the enforcement function.
  • Adjustment of ring tone and voice volume.
  • Choice of five different ringtone melodies for separate assignment to specific call buttons.
  • Connectable automatic door opener: when this function is activated, the door opener is automatically operated after pressing the door station call button.

Technical data

Power supply:
DC 26 V ± 2 V (via 2-wire bus)

Bus coupler connections
2-wire bus:
2x screw terminals
Floor-call button:
2x screw terminals
Connection cable:
2x screw terminals
Video:
1 x connector strip

Ambient temperature:
-5 °C to +50 °C

Speech insert connection
Connection cable:
2 x connector strip

Installation depth:
30 mm

Notes

  • The intermediate plate 55 x 55 mm is required for integration in the Stainless Steel Series 20/21.
  • This component enables door communication systems with more than 30 devices to be set up.
  • The video control device DRA is required if the system is extended with a TFT display.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Hands-free feature home station
Operating instructions

Operating instructions

Load
Order no.
1280 ..
File format
PDF
File size
72 Kb

Hands-free feature home station
Operating instructions

Operating instructions

Load
Order no.
1280 ..
File format
PDF
File size
72 Kb

Parts list

0 items
To the parts list