Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 106 info module


Stainless steel
Order No. 5560 920
EAN 4010337022831
Packing unit 1
PS 20

Aluminium
Order No. 5560 926
EAN 4010337022824
Packing unit 1
PS 20

Traffic white (laquered)
Order No. 5560 902
EAN 4010337022817
Packing unit 1
PS 20

Stainless steel V4A
Order No. 5560 924
EAN 4010337035046
Packing unit 1
PS 20

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Optional spare part

Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the individual adaptation of the system's size, design, and functionality to the respective requirements. Expansions and changes are possible at any time by simply exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with real material design fronts, available in brushed stainless steel, anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • e.g. for house numbers that should be visibly highlighted.

Technical data

Connections
System:
2 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection type:
IP54

Notes

  • This product can only be ordered via the Gira Inscription Service.
  • Professional labelling with the Gira Inscription Service www.marking.gira.com.

Dimensions in mm

106,5 106,5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Revit file

Load
Order No.
5560920
File format
RFA
File size
384 Kb

IFC file

Load
Order No.
5560920
File format
RFA
File size
12 Kb

System 106 Info module / System 106 Blank module
Operating instructions

Operating instructions

Load
Order No.
5560 ..
5568 ..
File format
PDF
File size
1.588 Kb

System 106 Info module / System 106 Blank module
Operating instructions

Operating instructions

Load
Order No.
5560 ..
5568 ..
File format
PDF
File size
1.588 Kb

Parts list

0 items
To the parts list