Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

SCHUKO 2-gang socket outlet 16 A 250 V~, including cover frame


pure white glossy
Order No. 0780 112
EAN 4010337047599
Packing unit 1
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Technical data

Installation depth:
25 mm

Connections
maximum:
2 x 2.5 mm²
minimum:
2 x 1.5 mm²

Notes

  • Suitable for all common 60 mm flush-mounted wall boxes.
  • Increased contact protection pursuant to IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list