SCHUKO socket outlet 16 A 250 V~ with hinged cover and shutter
Plug terminals

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0414 112
0414 112
EAN 4010337045243
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Technical data

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Increased contact protection (Safety Plus) pursuant to IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads