Pushbutton switch 10 AX 250 V~ with rocker, 2-gang
2-way switch, 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Pure white glossy
Order no. 0128 112
0128 112
EAN 4010337043874
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Technical data

Installation depth
0125 ..:
28 mm
0128 ..:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads