Pushbutton switch 10 AX 250 V~ with rocker, 2-gang
Series switch

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 0125 112
0125 112
EAN 4010337043805
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Technical data

Installation depth
0125 ..:
28 mm
0128 ..:
32 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads