Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

British Standard rocker switch (BS EN 60669-1) 3-gang with rockers
Support ring 71 x 71 mm, universal off/2-way switch


Aluminium
Order No. 2832 203
EAN 4010337077961
Packing unit 10
PS 29

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2019.

Necessary accessories

Cover frames British Standard for support ring 80 x 80 mm

Features

  • With screw terminals.

Technical data

Installation depth:
25 mm

Connections
maximum:
2 x 2.5 mm²
minimum:
2 x 1.5 mm²

Notes

  • For screw mounting only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list