Pushbutton switch 10 AX 250 V~ with rocker, 2-gang
2-way switch, 2-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0128 01
0128 01
EAN 4010337128014
Packing unit 1/5
PS 01
pure white glossy
Order no. 0128 03
0128 03
EAN 4010337128038
Packing unit 1/5
PS 01
pure white matt
Order no. 0128 27
0128 27
EAN 4010337128274
Packing unit 1/5
PS 01
anthracite
Order no. 0128 28
0128 28
EAN 4010337128281
Packing unit 1/5
PS 11
colour aluminium
Order no. 0128 26
0128 26
EAN 4010337128267
Packing unit 1/5
PS 11
black matt
Order no. 0128 005
0128 005
EAN 4010337038030
Packing unit 1/5
PS 11
grey matt
Order no. 0128 015
0128 015
EAN 4010337077176
Packing unit 1/5
PS 11
stainless steel
Order no. 0128 600
0128 600
EAN 4010337021797
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Technical data

Installation depth
0125 ..:
28 mm
0128 ..:
32 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 012801

RFA, 628 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 012801

IFC, 28 Kb

Load


Ordering info Features Downloads