Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Revox operating unit Voxnet 218, inscribable


cream white glossy (lacquered)
Order No. 2238 01
EAN 4010337019596
Packing unit 1
PS 06

pure white glossy (lacquered)
Order No. 2238 03
EAN 4010337019602
Packing unit 1
PS 06

pure white matt (lacquered)
Order No. 2238 27
EAN 4010337019619
Packing unit 1
PS 06

anthracite (lacquered)
Order No. 2238 28
EAN 4010337019626
Packing unit 1
PS 06

colour aluminium (lacquered)
Order No. 2238 26
EAN 4010337019633
Packing unit 1
PS 06

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • For connection to a Voxnet 219 amplifier.
  • At the push of a button, it is possible to select a user or a source, so the music will be played in the required room or even in several rooms.
  • Each button in the Voxnet Configurator can be assigned individual functions. It is possible to differentiate between short and long button presses.
  • The four buttons for the user and the button for the source can be freely labelled.

Technical data

Current consumption:
17 mA

Connection
Screw-type plug-in connector:
3 x 0.15 to 1 mm²

Cable length
to Revox Multiroom amplifier Voxnet 219:
max. 100 m

Parallel operation:
max. 2 operating units

Installation depth:
25 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • This product can only be ordered via the Gira Inscription Service.
  • Professional labelling with the Gira Inscription Service www.marking.gira.com.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Revox operating unit Voxnet 218
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Revox Voxnet 218 operating unit
Operating instructions

Operating instructions.

Load
Order No.
2228 ..
2238 ..
File format
PDF
File size
239 Kb

Parts list

0 items
To the parts list