British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light 
System 55, Off-switch 2-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2834 01
2834 01
EAN 4010337078814
Packing unit 10
PS 29
pure white glossy
Order no. 2834 03
2834 03
EAN 4010337078821
Packing unit 10
PS 29
anthracite
Order no. 2834 28
2834 28
EAN 4010337078845
Packing unit 10
PS 29
colour aluminium
Order no. 2834 26
2834 26
EAN 4010337078838
Packing unit 10
PS 29
black matt
Order no. 2834 005
2834 005
EAN 4010337038573
Packing unit 10
PS 29
grey matt
Order no. 2834 015
2834 015
EAN 4010337087137
Packing unit 10
PS 29
stainless steel
Order no. 2834 600
2834 600
EAN 4010337022305
Packing unit 10
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional spare part

Features

Features

  • With screw terminals.

Technical data

Installation depth:
24 mm

Connection cross section
for conductors up to:
2 x 4 mm² or1 x 6 mm²

Notes

  • For screw attachment only.
  • BS EN 60669-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 283401

RFA, 628 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 283401

IFC, 28 Kb

Load


Ordering info Features Downloads