Cinch audio and composite video insert
Solder connection

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5638 01
5638 01
EAN 4010337460497
Packing unit 1/5
PS 01
pure white glossy
Order no. 5638 03
5638 03
EAN 4010337460503
Packing unit 1/5
PS 01
black matt
Order no. 5638 10
5638 10
EAN 4010337460510
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
5638 ..:
20 mm
Gender changer:
at least 20 mm
Breakout cable:
at least 44 mm

Wave impedance for breakout cable:
75 Ω

Length of the breakout cable:
200 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads