Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System  2000 automatic control switch Komfort top unit mounting height up to 1.10 m


pure white glossy
Order No. 0661 112
EAN 4010337046561
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Successor item: System 3000 motion detector top unit, mounting height up to 1.10 m 5374 ..

Necessary accessories

Features

  • In conjunction with a System 2000 switching insert, the automatic control switch can be set to short-term operation. Short-term operation is brightness-independent and can be used to control a bell, for example.
  • When a System 2000 dimming insert is used, when the set delay time elapses, the lighting is continuously dimmed to the minimum brightness within 30 seconds and then switched off.
  • A memory value can be saved using a System 2000 auxiliary unit which is switched on when motion is detected.
  • The current ambient brightness is easily saved as a brightness switching threshold using a teach-in function.
  • Switchable to permanent-on, permanent-off, or automatic mode using a slider switch.

Technical data

Mounting height up to 1.10 m
Range of detection forwards:
approx. 10 m
Range to each side:
approx. 6 m

Detection angle:
180°

Brightness value
adjustable:
approx. 0 to 150 lx
fixed:
Day mode

Sensitivity:
100 to 20 %

Protection type
System 55, Gira E22, Gira F100, S-Color:
IP20
TX_44:
IP44

Ambient temperature:
-20 °C to +45 °C

Delay time:
10 s to 30 min

Notes

  • Suitable for indoor use only.
  • At an mounting height of 1.10 m, the horizontal detection field has no natural limit if used outdoors. Use the System 2000 automatic control switch mounting height up to 2.20 for outdoor use.
  • The System 2000 automatic control switch top units can be operated with the System 2000 inserts as of release R2.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Automatic control switch comfort top unit
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0661 ..
File format
PDF
File size
481 Kb

Automatic control switch comfort top unit
Operating instructions

Operating instructions, System 2000.

Load
Order No.
0661 ..
File format
PDF
File size
481 Kb

Parts list

0 items
To the parts list