Surface-mounted gong

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 1200 03
1200 03
EAN 4010337200031
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Optional accessories

Optional spare part

Features

Features

  • The surface-mounted gong in the Gira door communication system is for additional signalling.
  • Fully pre-assembled surface-mounted gong, which allows quick and clean mounting.
  • Design diversity thanks to integration, allowing uniform appearance of door communication and electrical installation.
  • Installation possible with or without frame.
  • Easy installation using pull-off screw terminals.
  • Easy disassembly of device during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of the surface-mounted gong via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three gongs or home stations possible.
  • One-man start-up with easy start-up procedure.
  • Operating buttons with integrated LEDs for status display.
  • LED display for an incoming call.
  • Ringtone deactivation is possible.
  • Ringtone differentiation for door call, internal call and floor call.
  • Selection of ringtone melody – up to five different ringing tone melodies can be selected.

The operating buttons of the gong control the following functions

  • Setting the ringtone melody.
  • Switching the ringtone on and off.
  • Adjustment of ringtone volume.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus:
2x screw terminals
Floor-call button:
2x screw terminals

Ambient temperature:
-5 °C to +50 °C

Notes

  • A frame is required for installation in a device box.
  • A 2-gang frame without crossbar is required for installation with a frame.

Dimensions in mm

Device: W 55 H 127 D 20

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Surface-mounted gong
Operating instructions

Operating instructions.

Order no. 1200 ..

PDF, 109 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Surface-mounted gong
Operating instructions

Operating instructions.

Order no. 1200 ..

PDF, 109 Kb

Load


Ordering info Features Downloads