Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Ambient air sensor CO2


cream white glossy
Order No. 2381 01
EAN 4010337086925
Packing unit 1
PS 02

pure white glossy
Order No. 2381 03
EAN 4010337086932
Packing unit 1
PS 02

pure white matt
Order No. 2381 27
EAN 4010337086956
Packing unit 1
PS 02

anthracite
Order No. 2381 28
EAN 4010337086963
Packing unit 1
PS 02

colour aluminium
Order No. 2381 26
EAN 4010337086949
Packing unit 1
PS 02

black matt
Order No. 2381 005
EAN 4010337037330
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Black matt. New product.

Features

  • CO2-sensor for monitoring CO2 concentration in the ambient air.
  • The air quality is indicated with a coloured (green or red) back-lit symbol (can be deactivated).
  • Buzzer tone (deactivatable) when adjustable limit is exceeded.
  • Relay 2-way switch for controlling functions (not suitable for direct switching).
  • Operating elements (DIP switch, potentiometer) are located on the rear of the measuring module. Remove the measuring module from the supply module to access them.

Technical data

Rated voltage:
AC 230 to 240 V, 50 to 60 Hz

Limit value definition:
800 to 1500 ppm can be set

Power consumption:
≤ 3W

Switching current:
4 A

Relay contact:
1 x zero-voltage NO contact

Connections
maximum:
2.5 mm²

Installation depth:
33 mm.

Ambient temperature:
-5 °C to +50 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Ambient air sensor CO2
Operating instructions

Operating instructions.

Load
Order No.
2381 ..
File format
PDF
File size
569 Kb

Gira ambient air sensor CO₂
Product information

Product information
Gira ambient air sensor CO₂
Monitoring ambient air
Order no. 17181 90

Load
Order No.
2381 ..
File format
PDF
File size
79 Kb

Parts list

0 items
To the parts list