Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Room temperature controller 230/10 (4) A~ with NO contact and sensor for electrical floor heating


cream white glossy
Order No. 0394 01
EAN 4010337394013
Packing unit 1
PS 02

pure white glossy
Order No. 0394 03
EAN 4010337394037
Packing unit 1
PS 02

pure white matt
Order No. 0394 27
EAN 4010337394273
Packing unit 1
PS 02

anthracite
Order No. 0394 28
EAN 4010337394280
Packing unit 1
PS 02

colour aluminium
Order No. 0394 26
EAN 4010337394266
Packing unit 1
PS 02

black matt
Order No. 0394 005
EAN 4010337037408
Packing unit 1
PS 02

Stainless steel
Order No. 0394 600
EAN 4010337021537
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Black matt. New product.

Optional spare part

Features

  • Within one hour of continuous heating, the room temperature controller automatically interrupts the heating process for 5 minutes (the heater is switched off. Requirement of EN 50559).

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Rated surge voltage:
4 kV

Connected load:
2200 W

Night-time reduction:
approx. 4 K

Energy class:
IV = 2 %

Ambient temperature:
0°C to +25°C

Solid conductor
Connections:
1 to 2.5 mm²

Remote sensor
Connection cable:
4 m
can be extended:
max. 50 m
can be extended:
2 x 1.5 mm²

Notes

  • For screw mounting only.
  • Flat design.
  • Install remote sensor in empty tube in the floor.
  • The supply cable to the remote sensor can be extended to 50 m with a 2-wire cable (2 x 1.5 mm²).

Scope of supply

  • A sensor in the plastic cap is included in the scope of supply.

Dimensions in mm

Sensor: Ø 8,5 H 40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Room temperature controller for electrical floor heating
Operating instructions

Operating instructions.

Load
Order No.
0394 ..
File format
PDF
File size
901 Kb

Room temperature controller for electrical floor heating
Operating instructions

Operating instructions.

Load
Order No.
0394 ..
File format
PDF
File size
901 Kb

Parts list

0 items
To the parts list