Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Room temperature controller 230/10 (4) A~ with NC contact


cream white glossy
Order No. 0390 01
EAN 4010337390015
Packing unit 1/5
PS 02

pure white glossy
Order No. 0390 03
EAN 4010337390039
Packing unit 1/5
PS 02

pure white matt
Order No. 0390 27
EAN 4010337390275
Packing unit 1/5
PS 02

anthracite
Order No. 0390 28
EAN 4010337390282
Packing unit 1/5
PS 02

colour aluminium
Order No. 0390 26
EAN 4010337390268
Packing unit 1/5
PS 02

black matt
Order No. 0390 005
EAN 4010337037385
Packing unit 1
PS 02

stainless steel
Order No. 0390 600
EAN 4010337021551
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Black matt. New product.

Optional accessories

Optional spare part

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Connected load:
2200 W

Switching temperature differential:
approx. 0.5 K

Night-time reduction:
approx. 4 K

Energy class:
I = 1 %

Installation depth:
25 mm

Ambient temperature:
+5 °C to +30 °C

Notes

  • For screw mounting only.
  • Flat design.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Room temperature controller 230 V with NC contact
Operating instructions

Operating instructions.

Load
Order No.
0390 ..
File format
PDF
File size
103 Kb

Parts list

0 items
To the parts list