Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Room temperature controller 230/10 (4) A~ with NC contact, 1-way switch and control light


cream white glossy
Order No. 0392 01
EAN 4010337392019
Packing unit 1/5
PS 22

pure white glossy
Order No. 0392 03
EAN 4010337392033
Packing unit 1/5
PS 22

pure white matt
Order No. 0392 27
EAN 4010337392279
Packing unit 1/5
PS 22

anthracite
Order No. 0392 28
EAN 4010337392286
Packing unit 1/5
PS 02

colour aluminium
Order No. 0392 26
EAN 4010337392262
Packing unit 1/5
PS 02

black matt
Order No. 0392 005
EAN 4010337037392
Packing unit 1
PS 02

stainless steel
Order No. 0392 600
EAN 4010337021568
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Black matt. New product.

Optional accessories

Optional spare part

Technical data

Rated voltage:
AC 230 V, 50 Hz

Rated current:
10 (4) A

Connected load:
2200 W

Switching temperature differential:
approx. 0.5 K

Night-time reduction:
approx. 4 K

Energy class:
I = 1 %

Installation depth:
25 mm

Connections
maximum:
2.5 mm²
minimum:
1.0 mm²

Ambient temperature:
+5 °C to +30 °C

Notes

  • For screw mounting only.
  • Flat design.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Room temperature controller 230 V with NC contact and on/off switch
Operating instructions

Operating instructions.

Load
Order No.
0392 ..
File format
PDF
File size
104 Kb

Parts list

0 items
To the parts list