Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System  2000 automatic control switch 2 Komfort top unit, mounting height up to 2.20 m


cream white glossy
Order No. 2302 01
EAN 4010337106456
Packing unit 1/5
PS 02

pure white glossy
Order No. 2302 03
EAN 4010337106463
Packing unit 1/100
PS 02

pure white matt
Order No. 2302 27
EAN 4010337106531
Packing unit 1/5
PS 02

anthracite
Order No. 2302 28
EAN 4010337106524
Packing unit 1/5
PS 02

colour aluminium
Order No. 2302 26
EAN 4010337106517
Packing unit 1/5
PS 02

stainless steel (lacquered)
Order No. 2302 600
EAN 4010337021056
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Successor item: System 3000 motion detector top unit, mounting height up to 2.20 m 5376 ..

Necessary accessories

Automatic control switch for switching light automatically, depending on the movement of heat and ambient brightness.

Features

  • Extension of the detection range in combination with an auxiliary insert for presence detectors and automatic control switches.
  • Teach-in function for adapting the brightness threshold.
  • Switch-on brightness can be saved permanently, with dimming insert.
  • Can be dimmed slightly, with dimming insert and connected auxiliary insert.
  • Crawl-under protection.
  • Delay time limit.
  • IR remote control for setting various functions.
  • Dimming function, with dimming insert.
  • Short-term operation, e.g. for controlling acoustic signal transmitters, with switching insert.
  • Display LED.
  • Occupied-home simulation.
  • Nightlight function.
  • Motion detection which can be toggled between the indoors and outdoors.

Technical data

Mounting height:
1.10 m / 2.20 m

Mounting height of 2.20 m
Range of detection forwards::
approx. 12 m
Range to each side:
approx. 6 m

Mounting height up to 1.10 m
Range of detection forwards::
approx. 6 m
Range to each side:
approx. 3.6 m

Detection angle:
180°

Brightness value
adjustable:
approx. 1 to 200 lx
fixed:
Day mode

Locking time:
approx. 0.3 to 4 s

Protection type
System 55, Gira E22, Gira F100:
IP20
TX_44:
IP44

Ambient temperature:
-15 °C to +45 °C

Sensitivity:
100 to 25 %

Delay time:
approx. 10 s to 60 min

Short-term operation
Pulse duration:
approx. 0.3 second
Pulse pause:
approx. 2.7 second

Battery
Type:

Battery:

Notes

  • For operation with System 2000 flush-mounted insert for dimming, switching, or auxiliary insert use for presence detectors and automatic control switches.

Scope of supply

  • IR remote control.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Automatic control switch 2 Comfort
Operating instructions

Operating instructions.

Load
Order No.
2302 ..
File format
PDF
File size
428 Kb

Automatic control switch 2 Comfort
Operating instructions

Operating instructions.

Load
Order No.
2302 ..
File format
PDF
File size
428 Kb

Parts list

0 items
To the parts list