Glass-breakage sensor

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
white
Order no. 0887 02
0887 02
EAN 4010337887027
Packing unit 1
PS 06
brown
Order no. 0887 06
0887 06
EAN 4010337887065
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Analyses the resulting typical ultrasonic signals by frequency and amplitude after glass breakage or glass damage.
  • Breakage energy activates the wired alarm signal by converting the sound to electrical signals via a piezoceramic oscillator.
  • The signal line is opened for approx. 0.5 to 5 sec. for an alarm, depending on the glass type.

Technical data

Line voltage:
max. DC 18 V

Idle current:
max. 10 mA

Connected load:
max. 350 mW

Contact resistance
Idle state:
max. 30 Ω
Alarm state:
at least 1 MΩ

Alarm duration:
0.5 to 5 sec.

Effective radius:
approx. 2 m

Ambient temperature:
-30 °C to +55 °C

Protection type:
VdS Environment Class IV, IP 67

Connection cable:
4 m LIYY 2 x 0.14 mm², Ø 3.2 mm

Mounting
Adhesive:
Loctite 229966

Installation:
2 cm from cover frame

Notes

  • When connecting the wireless magnetic contact, use the 200 kΩ resistor included with the wireless magnetic contact.

Dimensions in mm

Sensor: W 37 H 19 D 12

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads