Door or window contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
White
Order no. 0953 02
0953 02
EAN 4010337953029
Packing unit 1
PS 03
brown
Order no. 0953 06
0953 06
EAN 4010337953067
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 03/2024.

Features

Features

  • The magnetic contact is dust- and water-protected, melted into a small glass tube (reed contact).
  • Reed contact is actuated via a permanent magnet without being touched.
  • Reed contact is placed in the door frame and the magnet is recessed in the door, for example.

Technical data

Contact type:
NO contact, 1-pole

Switching voltage:
max. DC 100 V

Switching current:
max. 0.5 A

Contact load capacity:
max. 10 W or 10 VA

Contact resistance:
0.15 Ω

Permissible operating voltage:
max. 40 V

Connection cable:
5 m LIYY 2 x 0.14 mm², Ø 3.2 mm

Notes

  • This door or window contact is suitable for use with the alarm control unit Connect5201 00or with the I/O module5251 16.
  • When making the connection to the wireless magnetic contact, use the 200 kΩ resistor enclosed with the wireless magnetic contact.
  • Only block reed contacts can be used for installation in steel profiles (magnetic material).

Scope of supply

  • Two surface-mounted housings, two caps, three washers 2 mm, one washer 6 mm are included in the scope of supply.

Dimensions in mm

Housing: B 54 H 13 T 13

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads