Electro-mechanical contact for closure monitoring of doors.
Contact is inserted inaccessibly into the striking plate of the door frame and actuated by the lock bolt when the door is closed.
Switching point of the bolt switch contact can be functionally adapted.
With switch lever extension for adaptation to larger bolt cut-outs or special bolt shapes.
Technical data
Contact type:
2-way momentary contact
Switching voltage:
max. DC 30 V
Switching current:
max. 100 mA
Contact load:
max. 3 W/VA
Connection cable:
3 m
Protection type:
IP 67
Notes
VdS approval G 190 008
Dimensions in mm
Contact:
W 11
H 40
D 22
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.