Wireless diagnostic tool

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2333 00
2333 00
EAN 4010337068570
Packing unit 1
PS 09
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2022.

Necessary accessories

Features

Features

  • The wireless diagnostic tool is intended for testing the following Gira smoke alarm devices:
    • Dual Q with wireless module for smoke alarm device Dual Q
    • Dual/VdS with wireless module for smoke alarm device Dual/VdS
  • The radio diagnosis tool consists of the radio diagnosis USB box and the radio diagnosis software.

Wireless diagnosis USB box

  • Connection of the wireless diagnosis USB box to the USB interface of a PC.

Wireless diagnostic software

  • Naming smoke alarm devices.
  • Option of cyclical recording to analyse errors.
  • Combining smoke alarm devices into groups.
  • Reading out of various status information for a smoke alarm device: degree of soiling, serial number, battery voltage, temperature, and event memory for the last 20 events (e.g. smoke alarm, test alarm, or weak battery state).

System requirements

  • PC with Windows XP, Windows Vista or Windows 7 and installed Microsoft .NET Framework 3.5.
  • Mini CD compatible CD/DVD drive.
  • USB interface, supplying current of 500 mA

Technical data

Wireless frequency:
433.42 MHz

Range (free field):
approx. 100 m

Ambient temperature:
-5 °C to +55 °C

Notes

  • Compatible with the wireless module for the smoke alarm Dual (2347 00) from Index status I02.

Dimensions in mm

W 110 H 94 D 38

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Radio diagnosis software
Software

Version 1.0.100830

Order no. 2333 00

ZIP, 5.487 Kb

Load


Radio diagnosis tool
Operating instructions

Operating instructions.

Order no. 2333 00

PDF, 714 Kb

Load


Radio diagnosis software
Software

Version 1.0.100830

Order no. 2333 00

ZIP, 5.487 Kb

Load


Radio diagnosis tool
Operating instructions

Operating instructions.

Order no. 2333 00

PDF, 714 Kb

Load


Ordering info Features Downloads