Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Smoke alarm device Dual Q


pure white glossy
Order No. 2346 02
EAN 4010337016748
Packing unit 1
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces 2330 02.

Optional accessories

Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

  • Use in private residential units or similarly inhabited areas only in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of deceptive alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • Design A as per DIN EN 14604.
  • KRIWAN approval.
  • Battery-operated combined smoke alarm device and heat detector.
  • Fire and heat alarms alerted differently.
  • Heat detection via maximum and differential function.
  • Muffled alarm signal (approx. 75 dB (A)) during function test.
  • Integrated function button for alarm acknowledgement, function test and muting, for example.
  • Smoke detection deactivatable.
  • Automatic smoke evaluation self-test with tracking of soiling.
  • Soiling or fault indication.
  • Signalling of technical faults can be delayed up to 12 h in darkness.
  • "Weak battery" indication.
  • Up to 40 smoke alarm devices can be networked on each wire.
  • One module interface for three optional modules (KNX module, radio module, relay module) with simultaneous use of the networking terminal.

Technical data

Power supply:
Via smoke alarm device battery

Battery life:
at least 10 years

Acoustic signal:
Alarm: at least 85 dB (A)

Visual signal:
Ring indicator (red LED)

Ambient temperature:
-5 °C to +55 °C

Installation height:
max. 4.50 m

Protection type:
IP42

Area of application:
DIN 14676

Standards:
DIN 14604
Design:
D

Dimensions in mm

Housing: Ø 125 H 48

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Smoke Alarm Device
More


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Smoke alarm device Dual Q
Operating instructions

Installation and operating instructions

Load
Order No.
2336 02
2346 02
File format
PDF
File size
1.392 Kb

Smoke alarm device Dual Q
Certificates

Declaration of conformity

Load
Order No.
2336 02
2346 02
File format
PDF
File size
216 Kb

Smoke alarm device Dual Q
Operating instructions

Installation and operating instructions

Load
Order No.
2336 02
2346 02
File format
PDF
File size
1.392 Kb

Smoke alarm device Dual Q
Certificates

Declaration of conformity

Load
Order No.
2336 02
2346 02
File format
PDF
File size
216 Kb

Parts list

0 items
To the parts list